??
CAD model selection
Selectable products: 1
325878
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964H - Support Element, base-flange-mounting, Air advanced
Bill of material
325878
BESTNR
Order No.
325878
ARTNR
Article No.
6964H-17-3
GS
Type and Design
Normally retracted. Hydraulic advanced
PDF
catalog sheet
PDF
F1
Contact force
26,5 - 53,5 N
SK
Support force at 350 bar
17 kN
C
12.5 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
VQ
Max. oil flow rate
2.13 l/min
VOL
Vol.
10.5 cm^3
A
Diameter
38.0 mm
B
82.5 mm
D
40 mm
E
25.0 mm
F
12.5 mm
G
Thread
M60 x 1,5 mm
SW
Width across flats
54 mm
SW1
Width across flats
19 mm
J
Thread x Depth
M12 x 6,5 mm
K
73.0 mm
L
5 mm
M
52.4 mm
P
81.0 mm
Q
36.5 mm
R
Thread
G 1/8 Inch
S
26 mm
T
Diameter
7.1 mm
X
62.6 mm
Y
16.0 mm
Z
10.5 mm
OR1
OR-1 - O-ring
330803
OR2
OR-2 - O-ring
335422
GEW
Weight
1920 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325879
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D