??
CAD model selection
Selectable products: 1
567073
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964HS-XX-1 - Support element, threaded design with dynamic pressure monitoring
Bill of material
567073
BESTNR
Order No.
567073
ARTNR
Article No.
6964HS-09-10
F1
Contact force F1
4.4 - 26.7 N
SK
Support force at 350 bar
8.9 kN
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
C
Stroke
12.500 mm
MAXVOL
Max. oil flow rate
2.13 l/min
VOL
Oil capacity
1.1 cm³
MDMAX
Torque max.
50 Nm
GEW
Weight
157 g
A
14.3 mm
B
70.6 mm
D
55.4 mm
E
6.3 mm
F
5.5 mm
G
M26x1.5 mm
J
M10 x 5 mm
L
7.1 mm
M
23.3 mm
SW
23 mm
SW1
11 mm
OR1
567117
OR2
567114
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772058029
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D