??
CAD model selection
Selectable products: 1
567075
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964HS-XX-1 - Support element, threaded design with dynamic pressure monitoring
Bill of material
567075
BESTNR
Order No.
567075
ARTNR
Article No.
6964HS-18-10
F1
Contact force F1
13.5 - 44.5 N
SK
Support force at 350 bar
17.8 kN
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
C
Stroke
12.500 mm
MAXVOL
Max. oil flow rate
2.13 l/min
VOL
Oil capacity
3.7 cm³
MDMAX
Torque max.
70 Nm
GEW
Weight
327 g
A
19 mm
B
89.7 mm
D
67.9 mm
E
8.5 mm
F
9.3 mm
G
M35x1.5 mm
J
M12 x 6.5 mm
L
9.5 mm
M
29.7 mm
SW
30 mm
SW1
17 mm
OR1
567118
OR2
567115
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772058043
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D