??
CAD model selection
Selectable products: 1
567076
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964HS-XX-S - Support element, flange design with dynamic pressure monitoring
Bill of material
567076
BESTNR
Order No.
567076
ARTNR
Article No.
6964HS-09-5
F1
Contact force F1
4.4 - 26.7 N
SK
Support force at 350 bar
8.9 kN
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
C
Stroke
6.5 mm
MAXVOL
Max. oil flow rate
2.13 l/min
VOL
Oil capacity
0.8 cm³
MD
Torque max.
50 Nm
GEW
Weight
320 g
A
14.3 mm
B
74.8 mm
D
23.7 mm
E
37 mm
F
5.3 mm
G
M26 x 1.5 mm
J
M8 x 5 mm
K
36 mm
L
36 mm
M
27 mm
N
13.5 mm
P
27 mm
Q
13.5 mm
R
4.5 mm
S
4.0 mm
T
28 mm
U
7.1 mm
X
G 1/8 mm
Y
10.5 mm
SW
23 mm
SW1
11 mm
AB
7 mm
AC
7 mm
AD
M5 mm
AE
9 mm
OR1
567112
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772058050
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D