??
CAD model selection
Selectable products: 1
567078
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964HS-XX-S - Support element, flange design with dynamic pressure monitoring
Bill of material
567078
BESTNR
Order No.
567078
ARTNR
Article No.
6964HS-18-5
F1
Contact force F1
13.5 - 44.5 N
SK
Support force at 350 bar
17.8 kN
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
C
Stroke
6.5 mm
MAXVOL
Max. oil flow rate
2.13 l/min
VOL
Oil capacity
3.3 cm³
MD
Torque max.
70 Nm
GEW
Weight
595 g
A
19 mm
B
94.2 mm
D
38.1 mm
E
37 mm
F
9.3 mm
G
M35 x 1.5 mm
J
M12 x 6.5 mm
K
44 mm
L
44 mm
M
33 mm
N
16.5 mm
P
33 mm
Q
16.5 mm
R
5.5 mm
S
4.7 mm
T
27 mm
U
9.5 mm
X
G 1/8 mm
Y
10.5 mm
SW
30 mm
SW1
17 mm
AB
10 mm
AC
10 mm
AD
M5 mm
AE
13 mm
OR1
567112
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772058074
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D