??
CAD model selection
Selectable products: 1
165167
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 L-1 - Support Element, cartridge flange, Air advanced.
Bill of material
165167
BESTNR
Order No.
165167
ARTNR
Article No.
6964L-04-1
GS
Type
Normally retracted
PDF
catalog sheet
PDF
F1
Contact force with 1.7 bar air pressure
17.5 N
SK
Support force at 350 bar
4.4 kN
C
Stroke
6.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
0.16 cm^3
MD
Tightening torque
40.5 Nm
A
Diameter
16.0 mm
B
41.0 mm
D
40.0 mm
E
5.5 mm
F
7.5 mm
G
Thread
M26x1.5 mm
J
Thread x Depth
M6 x 7.5 mm
M
Diameter
24 mm
SW
Width across flats
23 mm
OR1
OR-1 - O-ring
479550
DI1
DI-1 - Seal
346270
GEW
Weight
150 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772165161
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D