??
CAD model selection
Selectable products: 1
165183
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 L-1 - Support Element, cartridge flange, Air advanced.
Bill of material
165183
BESTNR
Order No.
165183
ARTNR
Article No.
6964L-11-1
GS
Type
Normally retracted
PDF
catalog sheet
PDF
F1
Contact force with 1.7 bar air pressure
35.5 N
SK
Support force at 350 bar
11.0 kN
C
Stroke
9.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
0.33 cm^3
MD
Tightening torque
40.5 Nm
A
Diameter
20.5 mm
B
52.5 mm
D
49.5 mm
E
6.5 mm
F
8.5 mm
G
Thread
M35x1.5 mm
J
Thread x Depth
M8 x 6 mm
M
Diameter
31 mm
SW
Width across flats
30 mm
OR1
OR-1 - O-ring
479618
DI1
DI-1 - Seal
550211
GEW
Weight
300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772165185
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D