??
CAD model selection
Selectable products: 1
66704
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 L - Support Element, base-flange-mounting, Air advanced
Bill of material
66704
BESTNR
Order No.
66704
ARTNR
Article No.
6964L-55
GS
Type
Normally retracted
PDF
catalog sheet
PDF
F1
Contact force with 1.7 bar air pressure
253.3 N
SK
Support force at 350 bar
55.6 kN
C
Stroke
19.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
4.26 cm^3
A
Diameter
51.0 mm
B
114.0 mm
D
76.0 mm
E
31.5 mm
F
12.5 mm
G
Thread / Diameter
76 mm
SW
Width across flats
70 mm
SW1
Width across flats
41,5 mm
J
Thread x Depth
M16 x 20 mm
K
89.0 mm
M
73.0 mm
P
97.0 mm
Q
44.5 mm
R1
Thread
G 1/8 Inch
S
36.5 mm
T
Diameter
9.0 mm
W
24 mm
X
81.5 mm
Y
24 mm
Z
10.3 mm
AA
Angle
0 °
AC
4 mm
GEW
Weight
4300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066703
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D