??
CAD model selection
Selectable products: 1
66936
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 L - Support Element, base-flange-mounting, Air advanced
Bill of material
66936
BESTNR
Order No.
66936
ARTNR
Article No.
6964L-04-2
GS
Type
Normally retracted
PDF
catalog sheet
PDF
F1
Contact force with 1.7 bar air pressure
17.5 N
SK
Support force at 350 bar
4.4 kN
C
Stroke
6.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
0.16 cm^3
A
Diameter
16.0 mm
B
49.5 mm
D
25.0 mm
E
24.0 mm
F
5.5 mm
G
Thread / Diameter
M26 x 1,5 mm
SW
Width across flats
23 mm
SW1
Width across flats
0 mm
J
Thread x Depth
M6 x 7,5 mm
K
33.5 mm
M
24.5 mm
P
44.5 mm
Q
17.5 mm
R1
Thread
G 1/8 Inch
S
13.0 mm
T
Diameter
5.5 mm
W
9 mm
X
31.0 mm
Y
9 mm
Z
8.5 mm
AA
Angle
7 °
AC
0 mm
GEW
Weight
255 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066932
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D