??
CAD model selection
Selectable products: 1
562215
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6966-01 - Clamping tongs, Single-acting
Bill of material
562215
BESTNR
Order No.
562215
ARTNR
Article No.
6966-01
BDMAX
max. operating pressure
250 bar
BDMIN
min. operating pressure
30 bar
POS
Position
mm
HK
Holding force at 250 bar
0.78 kN
KK
Piston force at 250 bar
1.25 kN
HUB
Stroke min.
1.8 mm
HUB2
Stroke max.
14 mm
S
Clamping range
2 - 10 mm
OR1
OR-1 - O-ring
466334
MD
Tightening torque
10 Nm
GEW
Weight
1423 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023300
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D