??
CAD model selection
Selectable products: 1
562217
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6966D - Clamping tongs, Double-acting
Bill of material
562217
BESTNR
Order No.
562217
ARTNR
Article No.
6966D-07
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
250 bar
BDMIN
min. operating pressure
30 bar
SPK
Clamping force at 250 bar
6.7 kN
KK
Piston force at 250 bar
7.8 kN
H
Clamping range up to
10 mm
POS
Position
mm
MD
Tightening torque
25 Nm
OR1
OR-1 - O-ring
298778
GEW
Weight
3350 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023324
GR
fuer Konfiguration
1 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D