??
CAD model selection
Selectable products: 1
562216
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6966R-01 - Clamping lever blank
Bill of material
562216
BESTNR
Order No.
562216
ARTNR
Article No.
6966R-01-00
PDF
catalog sheet
PDF
HMAX
Span H max.
8 mm
A
61 mm
B
24 mm
C
15 mm
E
52 mm
GEW
Weight
559 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023317
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D