??
CAD model selection
Selectable products: 1
326850
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KL-xx-04 - Clamping arm, for link clamp no. 6942KK
Bill of material
326850
BESTNR
Order No.
326850
ARTNR
Article No.
6942KL-25-04
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
4.9 kN
SK
Clamping force at 100 bar
3.2 kN
B
16.0 mm
C
24.0 mm
D
Diameter
8.0 mm
E
Diameter
6 mm
G
50.0 °
H
6 mm
H7
0.5 mm
K
9.5 mm
L
51.00 mm
N
26.2 mm
O
Thread
M 4
P
12.0 mm
R
6.00 mm
SW
2.0 mm
SW1
7 mm
GEW
Weight
46 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326852
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D