??
CAD model selection
Selectable products: 1
328914
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-2 MAXI - Centring clamp MAXI with two clamping points, double-acting
Bill of material
328914
BESTNR
Order No.
328914
ARTNR
Article No.
6974-2090
PDF
catalog sheet
PDF
SK100
Clamping force at 100 bar
5.0 kN
SK350
Clamping force at 350 bar
17.5 kN
SP
Clamping
2
N
Clamping diameter
mm
Enter value for N
Clamping diameter
mm
cm
inch
ft
NMIN
min.
90 mm
NMAX
max.
98 mm
H
Stroke
5.2 mm
D1
Bolt diameter
14 mm
QMAX
Max. oil flow rate Q
1.5 l/min
A
32.5 mm
B
Diameter
65 mm
C
15.6 mm
D
Diameter
89.9 mm
E
Diameter
25 mm
F
54 mm
G
Thread
M8 x 16 mm
G1
Thread
M 6 mm
J
9 mm
K
6 mm
L
77.0 mm
L1
56 mm
M
Diameter
60 mm
O
41 mm
P
68.0 mm
R
3.1 mm
S
0.5 mm
SW
Width across flats
11 mm
OR1
OR-1 - O-ring
537969
OR2
OR-2 - O-ring
321265
GEW
Weight
1754 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328917
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.