??
CAD model selection
Selectable products: 1
328971
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-xxxx-1 - Connection plate for centring clamp, for O-ring connection
Bill of material
328971
BESTNR
Order No.
328971
ARTNR
Article No.
6974-5476-1
PDF
catalog sheet
PDF
A
Diameter
68 mm
B
15 mm
C
6.6 mm
D
Diameter
3 mm
E
24.2 mm
F
14.0 mm
SCR
Screw
M6x16
GEW
Weight
370 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328979
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D