??
CAD model selection
Selectable products: 1
110692
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-00x - Holder for Clamping Head
Bill of material
110692
BESTNR
Order No.
110692
ARTNR
Article No.
6945-11-005
PDF
catalog sheet
PDF
A
20 mm
NUT
for T-Slot
18
SPK
for sizes
6945-11-**x18**
B
80 mm
C
80 mm
D
31 mm
E
60 mm
F
40 mm
G
16 mm
GEW
Weight
1550 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772110697
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D