??
CAD model selection
Selectable products: 1
110700
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-00x - Holder for Clamping Head
Bill of material
110700
BESTNR
Order No.
110700
ARTNR
Article No.
6945-11-006
PDF
catalog sheet
PDF
A
16 mm
NUT
for T-Slot
14
SPK
for sizes
6945-11-**x14**
B
80 mm
C
80 mm
D
25 mm
E
60 mm
F
35 mm
G
12 mm
GEW
Weight
1600 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772110703
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D