??
CAD model selection
Selectable products: 1
255687
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-00x - Holder for Clamping Head
Bill of material
255687
BESTNR
Order No.
255687
ARTNR
Article No.
6945-11-003
PDF
catalog sheet
PDF
A
24 mm
NUT
for T-Slot
22
SPK
for sizes
6945-11-**x22**
B
90 mm
C
90 mm
D
40 mm
E
70 mm
F
50 mm
G
20 mm
GEW
Weight
2120 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772255688
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D