??
CAD model selection
Selectable products: 1
61390
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-28 - Clamping Stud Holder, hydraulic
Bill of material
61390
BESTNR
Order No.
61390
ARTNR
Article No.
6945-28-010
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
SK
Pull Force cylinder
94 kN
SZ
Clamping stud dia.
50 mm
FK
Spring force min.
1200 N
A
360 mm
B
360 mm
C
180 mm
D
Diameter
50 mm
E
78 mm
F
5.5 mm
M
Thread
M30x2
GEW
Weight
66000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061395
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D