??
CAD model selection
Selectable products: 1
6163
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-28 - Clamping Stud Holder, hydraulic
Bill of material
6163
BESTNR
Order No.
6163
ARTNR
Article No.
6945-28-007
PDF
catalog sheet
PDF
BMAX
max. operating pressure
230 bar
SK
Pull Force cylinder
54 kN
SZ
Clamping stud dia.
40 mm
FK
Spring force min.
1200 N
A
360 mm
B
270 mm
C
135 mm
D
Diameter
40 mm
E
78 mm
F
1.5 mm
M
Thread
M24x1.5
GEW
Weight
47000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006167
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D