??
CAD model selection
Selectable products: 1
61226
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11_u - Base for Clamping Head
Bill of material
61226
BESTNR
Order No.
61226
ARTNR
Article No.
6945-11-20x14
PDF
catalog sheet
PDF
A
for T-Slot
14 mm
H
25 mm
B
22 mm
C
8 mm
D
Thread
M 8
F
26 mm
G
Thread
M10
K
65.0 mm
L
70 mm
M
40 mm
N
24 mm
P
18 mm
U
32.7 mm
GEW
Weight
680 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061227
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D