??
CAD model selection
Selectable products: 1
562198
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6978CD - Side clamping element without support, Double-acting
Bill of material
562198
BESTNR
Order No.
562198
ARTNR
Article No.
6978CD-28
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
250 bar
BDMIN
min. operating pressure
30 bar
SPK1
Clamping force at 150 bar
16,5 kN
SPK2
Clamping force at 250 bar
27.5 kN
HUB
Stroke
3
POS
Position
OR1
OR-1 - O-ring
562537
OR2
OR-2 - O-ring
173096
GEW
Weight
1510 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023164
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D