??
CAD model selection
Selectable products: 1
562202
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6978CDAR-28-06 - Clamping jaws blank, smooth
Bill of material
562202
BESTNR
Order No.
562202
ARTNR
Article No.
6978CDAR-28-06
PDF
catalog sheet
PDF
A
8 mm
B
10 mm
C
13 mm
D
Diameter
8 mm
F
9.5 mm
L
12 mm
GEW
Weight
6 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023188
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D