??
CAD model selection
Selectable products: 1
562225
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918-XX-XXX - Sequence valve, threaded design
Bill of material
562225
BESTNR
Order No.
562225
ARTNR
Article No.
6918-30-100
PDF
PDF
ED
Input pressure at P max.
100 bar
EB
Setting range at A
35-150 bar
L
L max.
28.0 mm
B
15.16 mm
C
20.3 mm
E
Diameter
17.5 mm
F
5.6 mm
G
Connection
G1/8 Inch
SW
16 mm
SW1
14 mm
SW2
4 mm
MDX
Torque max.
16 Nm
MD1X
Torque 1 max.
7 Nm
GEW
Weight
37 g
CTN
Customs tariff number
84812090
EAN
European Article Number
4020772023430
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D