??
CAD model selection
Selectable products: 1
562229
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918-XX-XXX - Sequence valve, threaded design
Bill of material
562229
BESTNR
Order No.
562229
ARTNR
Article No.
6918-40-200
PDF
PDF
ED
Input pressure at P max.
200 bar
EB
Setting range at A
125-275 bar
L
L max.
31.8 mm
B
18.72 mm
C
24.6 mm
E
Diameter
21.0 mm
F
5.0 mm
G
Connection
G1/4 Inch
SW
19 mm
SW1
17 mm
SW2
4 mm
MDX
Torque max.
27 Nm
MD1X
Torque 1 max.
7 Nm
GEW
Weight
72 g
CTN
Customs tariff number
84812090
EAN
European Article Number
4020772023478
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D