??
CAD model selection
Selectable products: 1
562206
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6980MK - Failover with ball
Bill of material
562206
BESTNR
Order No.
562206
ARTNR
Article No.
6980MK-08
A
Diameter
8 mm
P
Spring force
52 kN
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
H min.
9 mm
HMAX
H max.
15 mm
L
64 mm
GEW
Weight
66 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023225
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D