??
CAD model selection
Selectable products: 1
327445
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6982E-1x - Electronic pressure switch
Bill of material
327445
BESTNR
Order No.
327445
ARTNR
Article No.
6982E-11-025
PDF
catalog sheet
PDF
M
Measuring range
0 - 25 bar
SP
Switchpoint
0.5 - 25 bar
RP
Rueckschaltpunkt
0,25-24,75 bar
ABMIN
Mindestabstand zw. RP und SP
0.25 bar
MD
Tightening torque max.
17-20 Nm
BT
Operating Temperature
-15 - +70 °C
VS
Power supply
9.6 - 32 V DC
PNP
PNP-output switching current
0.25 A
RZ
Response time
10 ms
RB
Reproducibility
+/- 0,5 FS max. %
GKD
Accuracy as per DIN 16086
+/- 1,0 FS max. %
SAD
Ingress protection
IP 67
GEW
Weight
70 g
CTN
Customs tariff number
90262020
EAN
European Article Number
4020772327446
SW
27
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D