??
CAD model selection
Selectable products: 1
324491
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989M - Screw-in Coupling Mechanism
Bill of material
324491
BESTNR
Order No.
324491
ARTNR
Article No.
6989M-05-001
PDF
catalog sheet
PDF
UDK
For coupling under pressure
x
DKP
For pressure-free coupling
-
A
Thread
M20 x 1.5 mm
NW
Nominal bore
3
MBD
max. operating pressure
350 bar
MKK
Min. coupling force
94 N
MD
Tightening torque
15 Nm
B
Diameter
18 mm
C
21.5 mm
D
10 mm
E
0.0 mm
F
31 mm
G
29 mm
H
Diameter
0 g
K
13.5 mm
L
Diameter
11 mm
M
Diameter
28 mm
N
Diameter
5 mm
O
Diameter
7 mm
P
15.5 mm
R
Diameter
2 x 2,6 mm
GEW
Weight
40 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772324490
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D