??
CAD model selection
Selectable products: 1
567058
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989NA - Automatic coupling nipple, threaded design
Bill of material
567058
BESTNR
Order No.
567058
ARTNR
Article No.
6989NA-05-01
TYP
for coupling under pressure
G
Thread
M24 x 1.5
NW
Nominal bore
5
BD
max. operating pressure
350 bar
KK
max. coupling force
5.39 kN
Q
Q max.
12 l/min
GEW
Weight
50 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772057879
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D