??
CAD model selection
Selectable products: 1
179952
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 908G - Threaded plug with soft seal
Bill of material
179952
BESTNR
Order No.
179952
ARTNR
Article No.
908-M 16 x 1,5
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
R
Thread
M16 x 1,5 Inch
L
12 mm
L1
5 mm
D
Diameter
22 mm
SW
Width across flats
8 mm
GEW
Weight
24 g
CTN
Customs tariff number
73181568
EAN
European Article Number
4020772179953
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D