??
CAD model selection
Selectable products: 1
563492
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 908S-30-G1-X - Breather plug
Bill of material
563492
BESTNR
Order No.
563492
ARTNR
Article No.
908S-30-G1/4
PDF
catalog sheet
PDF
C
12 mm
E
Diameter
19.0 mm
F
5 mm
G
Thread
G1/4 Inch
L
18.0 mm
SW1
Width across flats
6 mm
SW2
Width across flats
3
MD1
Tightening torque
28 Nm
MD2
Tightening torque
5 - 7 Nm
GEW
Weight
18 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772250218
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D