??
CAD model selection
Selectable products: 1
550746
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 2975PB - Pole extension, movable
Bill of material
550746
BESTNR
Order No.
550746
GR
Size
50
L
49 mm
B
48 mm
HMIN
28 mm
HMAX
32 mm
GEW
Weight
440 g
CTN
Customs tariff number
85059090
EAN
European Article Number
4020772001049
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D