??
CAD model selection
Selectable products: 1
565980
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 2975PF - Pole extension, multiple, fixed
Bill of material
565980
BESTNR
Order No.
565980
AP
Number of poles
8
AN
Arrangement
2 x 4
PS
Suitable for
2950
A
110 mm
B
230 mm
H
30 mm
P
Pole size
50 mm
GEW
Weight
4840 g
CTN
Customs tariff number
85059090
EAN
European Article Number
4020772536367
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D