??
CAD model selection
Selectable products: 1
376555
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6310K - Clamp with plastic cap, complete
Bill of material
376555
BESTNR
Order No.
376555
B1
11 mm
NUT
10 mm
SPS
Clamping bolt DIN 787
M10 x 10 x 80
SPM
for Clamping Screw
M10
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MAX
15 mm
B2
44 mm
L
80 mm
A
30.5 mm
A1
32.0 mm
E1
30 mm
E2
19 mm
GEW
Weight
349 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772100285
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D