??
CAD model selection
Selectable products: 1
376871
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6310K - Clamp with plastic cap, complete
Bill of material
376871
BESTNR
Order No.
376871
B1
14 mm
NUT
12 mm
SPS
Clamping bolt DIN 787
M12 x 12 x 100
SPM
for Clamping Screw
M12, M14
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MAX
33 mm
B2
57 mm
L
125 mm
A
47.0 mm
A1
49.5 mm
E1
37 mm
E2
51 mm
GEW
Weight
886 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376871
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D