??
CAD model selection
Selectable products: 1
376913
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6310K - Clamp with plastic cap, complete
Bill of material
376913
BESTNR
Order No.
376913
B1
18 mm
NUT
16 mm
SPS
Clamping bolt DIN 787
M16 x 16 x 160
SPM
for Clamping Screw
M16, M18
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MAX
45 mm
B2
67 mm
L
160 mm
A
58.5 mm
A1
62.0 mm
E1
49 mm
E2
63 mm
GEW
Weight
1648 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376918
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D