??
CAD model selection
Selectable products: 1
376798
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6311K - Clamp LIGHT DESIGN, with adjustable support screw, complete
Bill of material
376798
BESTNR
Order No.
376798
NUT
for T-Slot
24
SPS
Clamping bolt DIN 787
M24 x 28 x 250 mm
H1
10 - 130 mm
DXLS
too support screw No. 6314S
M24 x 137 mm
B1
26 mm
B2
54 mm
B3
30 mm
L
250 mm
A
44 mm
E1
59 mm
E2
116 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
GEW
Weight
3884 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376796
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D