??
CAD model selection
Selectable products: 1
376814
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6311K - Clamp LIGHT DESIGN, with adjustable support screw, complete
Bill of material
376814
BESTNR
Order No.
376814
NUT
for T-Slot
36
SPS
Clamping bolt DIN 787
M30 x 36 x 315 mm
H1
7 - 214 mm
DXLS
too support screw No. 6314S
M30 x 180 mm
B1
33 mm
B2
72 mm
B3
40 mm
L
315 mm
A
71 mm
E1
59 mm
E2
152 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
GEW
Weight
9044 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376819
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D