??
CAD model selection
Selectable products: 1
79194
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314AT - Clamping unit to clamp outside of the tool table
Bill of material
79194
BESTNR
Order No.
79194
SPK
Clamping force
50 kN
MD
Tightening torque
320 Nm
NUT
for T-Slot
28
G
Thread
M20 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
40 mm
HMAX
53 mm
A
206 mm
EMAX
40 mm
L
255 mm
K1
33 mm
K2
85 mm
SW1
30 mm
SW2
10 mm
GEW
Weight
5000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079192
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D