??
CAD model selection
Selectable products: 1
70862
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315GN - Forked clamp with shoe
Bill of material
70862
BESTNR
Order No.
70862
B1
9 mm
L1
100 mm
SCM
for clamp. screw metric
M8 mm
SCZ
for clamp. screw inch
5/16 Inch
A
15 mm
B2
30 mm
B3
16 mm
L2
32 mm
L3
18 mm
GEW
Weight
240 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070861
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D