??
CAD model selection
Selectable products: 1
71209
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6316V - Cranked clamp with adjusting support screw
Bill of material
71209
BESTNR
Order No.
71209
SCHR
for Clamping Screw
M12, M14 mm
HMIN
28 mm
HMAX
65 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
14 mm
L
Support screw
125 mm
D
Thread
M12 mm
LS
49 mm
A
20 mm
B2
40 mm
E1
44.0 mm
E2
40 mm
GEW
Weight
761 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071202
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D