??
CAD model selection
Selectable products: 1
556187
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600 - Power clamp
Bill of material
556187
BESTNR
Order No.
556187
GR
Size
30
BMAX
max. load static
30 kN
M
Thread metric
M16 mm
NUT
for T-Slot
18 mm
HMIN
6 mm
HMAX
68 mm
HX
Clamping range
mm
EMIN
24 mm
EMAX
113 mm
L
135 mm
OPTION
Pressure pad
BESDMAX
Max. load, dynamic swelling
23 kN
B
54 mm
B1
17 mm
B2
18 mm
E1
16 mm
E2
28 mm
G1
Thread
M8 mm
H1
85 mm
H2
36 mm
M1
Thread metric
M16 mm
SW1
8 mm
MD1
Tightening torque Md1
100
MD
Tightening torque Md
150
GEW
Weight
2045 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772004651
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D