??
CAD model selection
Selectable products: 1
556189
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600 - Power clamp
Bill of material
556189
BESTNR
Order No.
556189
GR
Size
32
BMAX
max. load static
32 kN
M
Thread metric
M12 mm
NUT
for T-Slot
14 mm
HMIN
6 mm
HMAX
50 mm
HX
Clamping range
mm
EMIN
20 mm
EMAX
82 mm
L
95 mm
OPTION
Pressure pad
BESDMAX
Max. load, dynamic swelling
24 kN
B
54 mm
B1
13 mm
B2
18 mm
E1
12 mm
E2
20 mm
G1
Thread
M8 mm
H1
78 mm
H2
36 mm
M1
Thread metric
M16 mm
SW1
8 mm
MD1
Tightening torque Md1
100
MD
Tightening torque Md
70
GEW
Weight
1462 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772004675
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number556189
Order No.556189
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1252.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D