??
CAD model selection
Selectable products: 1
556190
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600 - Power clamp
Bill of material
556190
BESTNR
Order No.
556190
GR
Size
40
BMAX
max. load static
40 kN
M
Thread metric
M16 mm
NUT
for T-Slot
18 mm
HMIN
6 mm
HMAX
55 mm
HX
Clamping range
mm
EMIN
25 mm
EMAX
94 mm
L
110 mm
OPTION
Pressure pad
BESDMAX
Max. load, dynamic swelling
31 kN
B
59 mm
B1
17 mm
B2
20 mm
E1
15 mm
E2
26 mm
G1
Thread
M8 mm
H1
92 mm
H2
42 mm
M1
Thread metric
M20 mm
SW1
10 mm
MD1
Tightening torque Md1
150
MD
Tightening torque Md
150
GEW
Weight
2262 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772004682
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D