??
CAD model selection
Selectable products: 1
556406
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600 - Power clamp
Bill of material
556406
BESTNR
Order No.
556406
GR
Size
22
BMAX
max. load static
22 kN
M
Thread metric
M12 mm
NUT
for T-Slot
14 mm
HMIN
5 mm
HMAX
38 mm
HX
Clamping range
mm
EMIN
19 mm
EMAX
54 mm
L
65 mm
OPTION
Pressure pad
BESDMAX
Max. load, dynamic swelling
17 kN
B
45 mm
B1
13 mm
B2
13 mm
E1
11 mm
E2
- mm
G1
Thread
M6 mm
H1
58 mm
H2
30 mm
M1
Thread metric
M12 mm
SW1
6 mm
MD1
Tightening torque Md1
50
MD
Tightening torque Md
40
GEW
Weight
700 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772009236
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D