??
CAD model selection
Selectable products: 1
563656
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600 - Power clamp
Bill of material
563656
BESTNR
Order No.
563656
GR
Size
44
BMAX
max. load static
44 kN
M
Thread metric
M18 mm
NUT
for T-Slot
20 mm
HMIN
7 mm
HMAX
88 mm
HX
Clamping range
mm
EMIN
36 mm
EMAX
165 mm
L
176 mm
OPTION
Pressure pad
BESDMAX
Max. load, dynamic swelling
34 kN
B
75 mm
B1
21 mm
B2
25 mm
E1
20 mm
E2
36 mm
G1
Thread
M10 mm
H1
125 mm
H2
52 mm
M1
Thread metric
M24 mm
SW1
12 mm
MD1
Tightening torque Md1
170
MD
Tightening torque Md
200
GEW
Weight
5880 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772160241
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number563656
Order No.563656
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1319.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.