??
CAD model selection
Selectable products: 1
556576
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600BFS - Mounting kit
Bill of material
556576
BESTNR
Order No.
556576
GR
Size
22
FSK
Strength class
12.9
A
for T-Slot
14 mm
M
Thread
M 12 mm
L
31.5 mm
SW
6 mm
GEW
Weight
61 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772007065
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number556576
Order No.556576
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 115.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.