??
CAD model selection
Selectable products: 1
562186
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600BFS - Mounting kit
Bill of material
562186
BESTNR
Order No.
562186
GR
Size
22
FSK
Strength class
12.9
A
for T-Slot
12 mm
M
Thread
M 10 mm
L
29.0 mm
SW
6 mm
GEW
Weight
61 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772023034
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D