??
CAD model selection
Selectable products: 1
563699
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600DGK - Thrust piece plastic (plain)
Bill of material
563699
BESTNR
Order No.
563699
GR
Size
44 / 49
AUSFG
Design
Smooth pressure face
A
28.0
A1
6.25
B
38
C
25.0
GEW
Weight
15 g
CTN
Customs tariff number
39269097
EAN
European Article Number
4020772250300
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number563699
Order No.563699
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 17.15EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.