??
CAD model selection
Selectable products: 1
554821
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600Z - Intermediate element
Bill of material
554821
BESTNR
Order No.
554821
GR
Size
30
M
Thread
M12 mm
NUT
for T-Slot
14 mm
H
66 - 128 mm
H2
60 mm
L
135 mm
B
44.5 mm
B1
13 mm
E1
12 mm
G1
Socket cap screw
M8 mm
MD
Tightening torque Md
70 Nm
GEW
Weight
2300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003418
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D